This Application will be decommissioned as of January 7th 2025

NSYTRR22SCAR |
Schneider-Electric
 
NSYTRR22SCAR picture- web-product-data-sheet
NSYTRR22SCAR
Terminal block, Linergy TR, spring type, knife disconnect, 2 points, 2.5mm², orange
Schneider Electric
Characteristics
Main
Range Linergy
Product name Linergy TR
Product or component type Terminal block
Device short name TRR
Terminal block type Blade disconnect
Terminal block level 1
Mounting mode Clip-on
Nominal cross section 2.5 mm²
Length 60.5 mm
Colour Orange
Quantity per set Set of 50
Complementary
Width 5.2 mm
Height 36.5 mm
Connections - terminals 1 x spring terminal: upstream
1 x spring terminal: downstream
Number of connections 2
Connection position Top
Number of measurement input 2
Cable cross section 0.08…2.5 mm², flexible without cable end
0.8…4 mm², solid
Wire stripping length 10 mm
Tool type Disconnection: flat screwdriver
Connection: flat screwdriver
[Ue] rated operational voltage 300 V CSA
400 V conforming to EN/IEC 60947-7-1
600 V cURus
[In] rated current 20 A conforming to EN/IEC 60947-7-1
16 A CSA
16 A cURus
Material Polyamide 6/6: insulating case
Dielectric loss 0.01 at 1 MHz conforming to IEC 60250
0.01 at 1 MHz conforming to VDE 0303-T4
Dielectric constant 3.7 at 1 MHz
Resistivity 10000 MΩ.m conforming to IEC 60093
10000 MΩ.m conforming to VDE 0303-T30
Surface resistance 1000 GΩ conforming to IEC 60093
1000 GΩ conforming to VDE 0303-T30
Creep resistance 500 CTI (> 400 kB) conforming to IEC 60093
500 CTI (> 400 kB) conforming to VDE 0303-T30
Flame retardance V0, thickness0.8 mm conforming to UL 94
Net weight 8 g
Range compatibility Prisma G
Prisma P
Prisma PH
Prisma Pack
Spacial
Kaedra
Pragma
Product compatibility Spacial enclosures
Environment
Product certifications EAC
CSA
cURus
Dielectric strength 1000 V conforming to IEC 60243-1
Ambient air temperature for operation -40…130 °C conforming to IEC 60216-1
-40…130 °C conforming to VDE 0304-T21
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 7.0 cm
Package 1 Length 27.0 cm
Package 1 Weight 8.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 5.0 cm
Package 2 Width 7.0 cm
Package 2 Length 27.0 cm
Package 2 Weight 451.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 5