This Application will be decommissioned as of January 7th 2025

NSYTRV102PE |
Schneider-Electric
 
NSYTRV102PE picture- web-product-data-sheet
NSYTRV102PE
Terminal block, Linergy TR, green-yellow, 10mm², protective earth, 2 points, Set of 50
Schneider Electric
Characteristics
Main
Range Linergy
Product name Linergy TR
Product or component type Terminal block
Device short name TRV
Terminal block type Protective earth
Terminal block level 1
Mounting mode Clip-on
Nominal cross section 10 mm²
Length 47.7 mm
Colour Green-yellow
Quantity per set Set of 50
Complementary
Width 10.2 mm
Height 47.5 mm
Connections - terminals 1 x screw terminal: upstream
1 x screw terminal: downstream
Number of connections 2
Connection position Sideways
Number of measurement input 2
Cable cross section 0.5…16 mm², solid
0.5…10 mm², flexible with cable end
0.2…10 mm², flexible without cable end
Tightening torque 1.5…1.8 N.m
Wire stripping length 10 mm
Tool type Connection: screwdriver
Disconnection: screwdriver
[In] rated current 76 A conforming to EN/IEC 60947-7-1
Material Polyamide 6/6: insulating case
Dielectric loss 0.01 at 1 MHz conforming to IEC 60250
0.01 at 1 MHz conforming to VDE 0303-T4
Dielectric constant 3.7 at 1 MHz
Resistivity 10000 MΩ.m conforming to IEC 60093
10000 MΩ.m conforming to VDE 0303-T30
Surface resistance 1000 GΩ conforming to IEC 60093
1000 GΩ conforming to VDE 0303-T30
Creep resistance 500 CTI (> 400 kB) conforming to IEC 60093
500 CTI (> 400 kB) conforming to VDE 0303-T30
Flame retardance V0, thickness0.8 mm conforming to UL 94
Net weight 29.48 g
Range compatibility PrismaSeT G G
PrismaSeT P P
PrismaSeT Pack 250
PanelSeT Pack 250
TeSys
Kaedra
Pragma
Product compatibility Spacial enclosures
Environment
Product certifications UL
LR
VDE
GL
CSA
DNV
Dielectric strength 1000 V conforming to IEC 60243-1
Ambient air temperature for operation -40…130 °C conforming to IEC 60216-1
-40…130 °C conforming to VDE 0304-T21
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 7.000 cm
Package 1 Length 9.700 cm
Package 1 Weight 28.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 50
Package 2 Height 5.000 cm
Package 2 Width 7.000 cm
Package 2 Length 9.700 cm
Package 2 Weight 1.456 kg
Unit Type of Package 3 S03
Number of Units in Package 3 350
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 10.725 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 8e5413ff-f1a1-4909-ad03-977097e33bd2
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free plastic parts product
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 11
Contractual warranty
Warranty 18 months