This Application will be decommissioned as of January 7th 2025

NSYTRV22MBL |
Schneider-Electric
 
NSYTRV22MBL picture- web-product-data-sheet
NSYTRV22MBL
Mini terminal block, Linergy TR, screw type, feed through, 2 points, 2.5mm², for 15mm din rail, blue, set of 50
Schneider Electric
Characteristics
Main
Range Linergy
Product name Linergy TR
Product or component type Mini terminal block
Device short name TRV
Accessory / separate part category Connection accessory
Terminal block type Passthrough
Terminal block level 1
Mounting mode Clip-on
Nominal cross section 2.5 mm²
Length 30 mm
Colour Blue
Quantity per set Set of 50
Complementary
Width 5.2 mm
Height 34 mm
Connections - terminals 1 x screw terminal: upstream (M3)
1 x screw terminal: downstream (M3)
Number of connections 2
Connection position Sideways
Number of measurement input 1
Cable cross section 0.14…4 mm², solid cable with cable end
0.2…2.5 mm², flexible cable with cable end
0.14…4 mm², solid cable without cable end
0.14…4 mm², flexible cable without cable end
Tightening torque 0.5…0.6 N.m
Wire stripping length 9 mm
Tool type Connection: screwdriver
Disconnection: screwdriver
[Ue] rated operational voltage 600 V CSA
500 V conforming to EN/IEC 60947-7-1
600 V UL
500 V conforming to ATEX Exe II Ex II 2 GD
[In] rated current 24 A conforming to EN/IEC 60947-7-1
20 A UL
20 A CSA
20 A conforming to ATEX Exe II Ex II 2 GD
Material Polyamide 6/6: insulating case
Copper alloy: connector and screw
Copper alloy: commoning link
Chromium-nickel steel: spring
Dielectric loss 0.01 at 1 MHz conforming to IEC 60250
0.01 at 1 MHz conforming to VDE 0303-T4
Dielectric constant 3.7 at 1 MHz
Resistivity 10000 MΩ.m conforming to IEC 60093
10000 MΩ.m conforming to VDE 0303-T30
Surface resistance 1000 GΩ conforming to IEC 60093
1000 GΩ conforming to VDE 0303-T30
Creep resistance 500 CTI (> 400 kB) conforming to IEC 60093
500 CTI (> 400 kB) conforming to VDE 0303-T30
Flame retardance V0, thickness0.8 mm conforming to UL 94
Range compatibility PrismaSeT G
PrismaSeT P
PrismaSet HD
PrismaSeT Pack 250
PanelSeT
Mureva
PrismaSeT XS
TeSys
Product compatibility Spacial enclosures
Environment
Product certifications CSA
UL
VDE
Dielectric strength 1000 V conforming to IEC 60243-1
Ambient air temperature for operation -40…130 °C conforming to IEC 60216-1
-40…130 °C conforming to VDE 0304-T21
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 7.0 cm
Package 1 Length 27.0 cm
Package 1 Weight 4.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 5.0 cm
Package 2 Width 7.0 cm
Package 2 Length 27.0 cm
Package 2 Weight 270.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 8e5413ff-f1a1-4909-ad03-977097e33bd2
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 5