Schneider-Electric
 
NSYTRV22RD picture- web-product-data-sheet
NSYTRV22RD
Terminal block, Linergy TR, screw type, feed through, 2 points, 2.5mm², red, set of 50
Schneider Electric
Characteristics
Main
Range Linergy
Product name Linergy TR
Product or component type Terminal block
Device short name TRV
Accessory / separate part category Connection accessory
Terminal block type Passthrough
Terminal block level 1
Mounting mode Clip-on
Nominal cross section 2.5 mm²
Length 47.7 mm
Colour Red
Quantity per set Set of 50
Complementary
Width 5.2 mm
Height 47.5 mm
Connections - terminals 1 x screw terminal: upstream (M3)
1 x screw terminal: downstream (M3)
Number of connections 2
Connection position Sideways
Number of measurement input 2
Cable cross section 0.14…4 mm², solid cable with cable end
0.2…2.5 mm², flexible cable with cable end
0.14…4 mm², solid cable without cable end
0.14…4 mm², flexible cable without cable end
Tightening torque 0.5…0.6 N.m
Wire stripping length 9 mm
Tool type Connection: screwdriver
Disconnection: screwdriver
[Ue] rated operational voltage 1000 V conforming to EN/IEC 60947-7-1
600 V CSA
690 V conforming to ATEX Exe II Ex II 2 GD
600 V UL
[In] rated current 24 A conforming to EN/IEC 60947-7-1
22 A conforming to ATEX Exe II Ex II 2 GD
20 A UL
20 A CSA
Material Polyamide 6/6: insulating case
Copper alloy: connector and screw
Copper alloy: commoning link
Chromium-nickel steel: spring
Dielectric loss 0.01 at 1 MHz conforming to IEC 60250
0.01 at 1 MHz conforming to VDE 0303-T4
Dielectric constant 3.7 at 1 MHz
Resistivity 10000 MΩ.m conforming to IEC 60093
10000 MΩ.m conforming to VDE 0303-T30
Surface resistance 1000 GΩ conforming to IEC 60093
1000 GΩ conforming to VDE 0303-T30
Creep resistance 500 CTI (> 400 kB) conforming to IEC 60093
500 CTI (> 400 kB) conforming to VDE 0303-T30
Flame retardance V0, thickness0.8 mm conforming to UL 94
Product weight 8.2 g
Range compatibility PrismaSeT G
PrismaSeT P
PrismaSet HD
PrismaSeT Pack 250
PanelSeT
Mureva
PrismaSeT XS
TeSys
Product compatibility Spacial enclosures
Environment
Product certifications DNV
UL
GL
VDE
CSA
Dielectric strength 1000 V conforming to IEC 60243-1
Ambient air temperature for operation -40…130 °C conforming to IEC 60216-1
-40…130 °C conforming to VDE 0304-T21
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 6.8 cm
Package 1 Length 25.2 cm
Package 1 Weight 7 g
Unit Type of Package 2 BB1
Number of Units in Package 2 50
Package 2 Height 5 cm
Package 2 Width 6.8 cm
Package 2 Length 25.2 cm
Package 2 Weight 400 g
Unit Type of Package 3 S03
Number of Units in Package 3 1350
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 11.282 kg
Offer Sustainability
SCIP Number 8e5413ff-f1a1-4909-ad03-977097e33bd2
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free plastic parts product
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 5
Contractual warranty
Warranty 18 months