This Application will be decommissioned as of January 7th 2025

NSYTRV352PE |
Schneider-Electric
 
NSYTRV352PE picture- web-product-data-sheet
NSYTRV352PE
Terminal block, Linergy TR, green-yellow, 35mm², protective earth, 2 points, Set of 50
Schneider Electric
Characteristics
Main
Range Linergy
Product name Linergy TR
Product or component type Terminal block
Device short name TRV
Terminal block type Protective earth
Terminal block level 1
Mounting mode Clip-on
Nominal cross section 35 mm²
Length 65.7 mm
Colour Green-yellow
Quantity per set Set of 50
Complementary
Width 16 mm
Height 60.2 mm
Connections - terminals 1 x screw terminal: upstream
1 x screw terminal: downstream
Number of connections 2
Connection position Sideways
Number of measurement input 2
Cable cross section 1.5…50 mm², solid
2.5…35 mm², flexible with cable end
1.5…50 mm², flexible without cable end
Tightening torque 3.2…3.7 N.m
Wire stripping length 18 mm
Tool type Connection: screwdriver
Disconnection: screwdriver
[In] rated current 125 A conforming to EN/IEC 60947-7-1
Material Polyamide 6/6: insulating case
Dielectric loss 0.01 at 1 MHz conforming to IEC 60250
0.01 at 1 MHz conforming to VDE 0303-T4
Dielectric constant 3.7 at 1 MHz
Resistivity 10000 MΩ.m conforming to IEC 60093
10000 MΩ.m conforming to VDE 0303-T30
Surface resistance 1000 GΩ conforming to IEC 60093
1000 GΩ conforming to VDE 0303-T30
Creep resistance 500 CTI (> 400 kB) conforming to IEC 60093
500 CTI (> 400 kB) conforming to VDE 0303-T30
Flame retardance V0, thickness0.8 mm conforming to UL 94
Net weight 85.79 g
Range compatibility PrismaSeT G
PrismaSeT P
PrismaSeT Pack 250
PanelSeT
TeSys
Mureva
PrismaSeT XS
Product compatibility Spacial enclosures
Environment
Product certifications VDE
CSA
UL
GL
Dielectric strength 1000 V conforming to IEC 60243-1
Ambient air temperature for operation -40…130 °C conforming to IEC 60216-1
-40…130 °C conforming to VDE 0304-T21
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.500 cm
Package 1 Width 18.000 cm
Package 1 Length 9.330 cm
Package 1 Weight 85.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 50
Package 2 Height 9.500 cm
Package 2 Width 18.000 cm
Package 2 Length 28.000 cm
Package 2 Weight 4.418 kg
Unit Type of Package 3 S06
Number of Units in Package 3 1700
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 161.580 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free plastic parts product
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 24
Contractual warranty
Warranty 18 months