This Application will be decommissioned as of January 7th 2025

NSYTRV42NE |
Schneider-Electric
 
NSYTRV42NE picture- web-product-data-sheet
NSYTRV42NE
Terminal block, Linergy TR, screw type, neutral disconnect, points, 4mm², screwless disconnect
Schneider Electric
Characteristics
Main
Range Linergy
Product name Linergy TR
Product or component type Terminal block
Device short name TRV
Terminal block type Neutral disconnect
Terminal block level 1
Mounting mode Clip-on
Nominal cross section 4 mm²
Length 55 mm
Colour Blue
Quantity per set Set of 50
Complementary
Width 6.2 mm
Height 47.5 mm
Connections - terminals 1 x screw terminal: upstream
1 x screwless terminals: downstream
Number of connections 2
Connection position Sideways
Number of measurement input 1
Cable cross section 0.2…4 mm², flexible with cable end
0.14…6 mm², solid or flexible without cable end
Tightening torque 0.6…0.8 N.m
Wire stripping length 9 mm
[Ue] rated operational voltage 250 V conforming to EN/IEC 60947-7-1
[In] rated current 32 A conforming to EN/IEC 60947-7-1
Material Polyamide 6/6: insulating case
Dielectric loss 0.01 at 1 MHz conforming to IEC 60250
0.01 at 1 MHz conforming to VDE 0303-T4
Dielectric constant 3.7 at 1 MHz
Resistivity 10000 Ω.cm conforming to IEC 60093
10000 Ω.cm conforming to VDE 0303-T30
Surface resistance 1000 MOhm conforming to IEC 60093
1000 MOhm conforming to VDE 0303-T30
Creep resistance 500 CTI (> 400 kB) conforming to IEC 60093
500 CTI (> 400 kB) conforming to VDE 0303-T30
Flame retardance V0, thickness0.8 mm conforming to UL 94
Net weight 11 g
Range compatibility Prisma G
Prisma P
Prisma PH
Prisma Pack
Spacial
Kaedra
Pragma
Product compatibility Spacial enclosures
Environment
Product certifications EAC
Dielectric strength 1000 V conforming to IEC 60243-1
Ambient air temperature for operation -40…130 °C conforming to IEC 60216-1
-40…130 °C conforming to VDE 0304-T21
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6 cm
Package 1 Width 8.5 cm
Package 1 Length 27.5 cm
Package 1 Weight 10 g
Unit Type of Package 2 BB1
Number of Units in Package 2 50
Package 2 Height 6 cm
Package 2 Width 8.5 cm
Package 2 Length 27.5 cm
Package 2 Weight 542 g
Unit Type of Package 3 S02
Number of Units in Package 3 400
Package 3 Height 15 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 4.732 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free plastic parts product
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 6