Schneider-Electric
 
NSYTRV42SF5 picture- web-product-data-sheet
NSYTRV42SF5
Terminal block, Linergy TR, fused disconnect type, for 5x20,5x25,5x30mm cartridge fuse, 2 points, 4mm², black
Schneider Electric
Characteristics
Main
Range Linergy
Product name Linergy TR
Product or component type Terminal block
Device short name TRV
Device application Protection
Terminal block type Fused disconnect
Terminal block level 1
Mounting mode Clip-on
Nominal cross section 4 mm²
Length 72.5 mm
Colour Black
Quantity per set Set of 50
Complementary
Fuse size 5 x 20 mm
Width 8.2 mm
Height 56.5 mm
Connections - terminals 1 x screw terminal: upstream
1 x screw terminal: downstream
Number of connections 2
Connection position Sideways
Number of measurement input 0
Cable cross section 0.2…4 mm², flexible without cable end
0.2…4 mm², solid or flexible with cable end
Tightening torque 0.5…0.8 N.m
Wire stripping length 8 mm
Tool type Connection: screwdriver
Disconnection: screwdriver
[Ue] rated operational voltage 500 V conforming to EN/IEC 60947-7-1
600 V cURus
600 V CSA
[In] rated current 6.3 A conforming to EN/IEC 60947-7-1
12 A UL
6.3 A CSA
Material Polyamide 6/6: insulating case
Dielectric loss 0.01 at 1 MHz conforming to IEC 60250
0.01 at 1 MHz conforming to VDE 0303-T4
Dielectric constant 3.7 at 1 MHz
Resistivity 10000 Ω.cm conforming to IEC 60093
10000 Ω.cm conforming to VDE 0303-T30
Surface resistance 1000 MOhm conforming to IEC 60093
1000 MOhm conforming to VDE 0303-T30
Creep resistance 500 CTI (> 400 kB) conforming to IEC 60093
500 CTI (> 400 kB) conforming to VDE 0303-T30
Flame retardance V0, thickness0.8 mm conforming to UL 94
Net weight 18.3 g
Range compatibility PrismaSeT G
PrismaSeT P
PrismaSet HD
PrismaSeT Pack 250
PanelSeT
Mureva
PrismaSeT XS
TeSys
Product compatibility Spacial enclosures
Environment
Product certifications UL
CSA
Dielectric strength 1000 V conforming to IEC 60243-1
Ambient air temperature for operation -40…130 °C conforming to IEC 60216-1
-40…130 °C conforming to VDE 0304-T21
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.500 cm
Package 1 Width 5.000 cm
Package 1 Length 7.200 cm
Package 1 Weight 17.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 50
Package 2 Height 6.200 cm
Package 2 Width 11.300 cm
Package 2 Length 31.000 cm
Package 2 Weight 917.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 400
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 7.800 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months