This Application will be decommissioned as of January 7th 2025

NSYTRV42SF6 |
Schneider-Electric
 
NSYTRV42SF6 picture- web-product-data-sheet
NSYTRV42SF6
Terminal block, Linergy TR, fused disconnect type, for 6.3x32mm cartridge fuse, 2 points, 6mm², black
Schneider Electric
Characteristics
Main
Range Linergy
Product name Linergy TR
Product or component type Terminal block
Device short name TRV
Device application Protection
Terminal block type Fused disconnect
Terminal block level 1
Mounting mode Clip-on
Nominal cross section 16 mm²
Length 79 mm
Colour Black
Quantity per set Set of 50
Complementary
Fuse size 6.3 x 32 mm
Width 10.2 mm
Height 60.5 mm
Connections - terminals 1 x screw terminal: upstream
1 x screw terminal: downstream
Number of connections 2
Connection position Sideways
Number of measurement input 0
Cable cross section 0.2…4 mm², flexible without cable end
0.2…4 mm², flexible with cable end
0.5…16 mm², solid with cable end
Tightening torque 0.6…0.8 N.m
Wire stripping length 9 mm
Tool type Connection: screwdriver
Disconnection: screwdriver
[Ue] rated operational voltage 500 V conforming to EN/IEC 60947-7-1
600 V cURus
600 V CSA
[In] rated current 10 A conforming to EN/IEC 60947-7-1
10 A UL
10 A CSA
Material Polyamide 6/6: insulating case
Dielectric loss 0.01 at 1 MHz conforming to IEC 60250
0.01 at 1 MHz conforming to VDE 0303-T4
Dielectric constant 3.7 at 1 MHz
Resistivity 10000 Ω.cm conforming to IEC 60093
10000 Ω.cm conforming to VDE 0303-T30
Surface resistance 1000 MOhm conforming to IEC 60093
1000 MOhm conforming to VDE 0303-T30
Creep resistance 500 CTI (> 400 kB) conforming to IEC 60093
500 CTI (> 400 kB) conforming to VDE 0303-T30
Flame retardance V0, thickness0.8 mm conforming to UL 94
Net weight 34.2 g
Range compatibility PrismaSeT G
PrismaSeT P
PrismaSet HD
PrismaSeT Pack 250
PanelSeT
Mureva
PrismaSeT XS
TeSys
Product compatibility Spacial enclosures
Environment
Product certifications CSA
UL
Dielectric strength 1000 V conforming to IEC 60243-1
Ambient air temperature for operation -40…130 °C conforming to IEC 60216-1
-40…130 °C conforming to VDE 0304-T21
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.500 cm
Package 1 Width 5.750 cm
Package 1 Length 12.170 cm
Package 1 Weight 34.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 50
Package 2 Height 9.000 cm
Package 2 Width 11.500 cm
Package 2 Length 36.000 cm
Package 2 Weight 1.722 kg
Unit Type of Package 3 S03
Number of Units in Package 3 300
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 10.724 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free plastic parts product
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 14
Contractual warranty
Warranty 18 months