This Application will be decommissioned as of January 7th 2025

NSYTRV502BL |
Schneider-Electric
 
NSYTRV502BL picture- web-product-data-sheet
NSYTRV502BL
Terminal block, Linergy TR, screw type, feed through, 2 points, 50mm², blue, set of 50
Schneider Electric
Characteristics
Main
Range Linergy
Product name Linergy TR
Product or component type Terminal block
Device short name TRV
Accessory / separate part category Connection accessory
Terminal block type Passthrough
Terminal block level 1
Mounting mode Clip-on
Nominal cross section 50 mm²
Length 70.5 mm
Colour Blue
Quantity per set Set of 50
Complementary
Width 20 mm
Height 83.5 mm
Connections - terminals 1 x screw terminal: upstream (M6)
1 x screw terminal: downstream (M6)
Number of connections 2
Connection position Sideways
Number of measurement input 1
Cable cross section 25…70 mm², solid cable with cable end
25…50 mm², flexible cable with cable end
25…70 mm², solid cable without cable end
16…70 mm², flexible cable without cable end
Tightening torque 6…8 N.m
Wire stripping length 24 mm
Tool type Connection: screwdriver
Disconnection: screwdriver
[Ue] rated operational voltage 1000 V conforming to EN/IEC 60947-7-1
600 V CSA
690 V conforming to ATEX Exe II Ex II 2 GD
600 V UL
[In] rated current 150 A UL
150 A CSA
150 A conforming to EN/IEC 60947-7-1
137 A conforming to ATEX Exe II Ex II 2 GD
Material Polyamide 6/6: insulating case
Copper alloy: connector and screw
Copper alloy: commoning link
Chromium-nickel steel: spring
Dielectric loss 0.01 at 1 MHz conforming to IEC 60250
0.01 at 1 MHz conforming to VDE 0303-T4
Dielectric constant 3.7 at 1 MHz
Resistivity 10000 MΩ.m conforming to IEC 60093
10000 MΩ.m conforming to VDE 0303-T30
Surface resistance 1000 GΩ conforming to IEC 60093
1000 GΩ conforming to VDE 0303-T30
Creep resistance 500 CTI (> 400 kB) conforming to IEC 60093
500 CTI (> 400 kB) conforming to VDE 0303-T30
Flame retardance V0, thickness0.8 mm conforming to UL 94
Net weight 120.28 g
Range compatibility PrismaSeT G
PrismaSeT P
PrismaSet HD
PrismaSeT Pack 250
PanelSeT
Mureva
PrismaSeT XS
TeSys
Product compatibility Spacial enclosures
Environment
Product certifications UL
CSA
DNV
VDE
GL
Dielectric strength 1000 V conforming to IEC 60243-1
Ambient air temperature for operation -40…130 °C conforming to IEC 60216-1
-40…130 °C conforming to VDE 0304-T21
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.3 cm
Package 1 Width 8.8 cm
Package 1 Length 23.0 cm
Package 1 Weight 120.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 8.3 cm
Package 2 Width 8.8 cm
Package 2 Length 23.0 cm
Package 2 Weight 1.205 kg
Unit Type of Package 3 S03
Number of Units in Package 3 90
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 11.368 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free plastic parts product
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 29
Contractual warranty
Warranty 18 months