This Application will be decommissioned as of January 7th 2025

NSYTRV952BC |
Schneider-Electric
 
NSYTRV952BC picture- web-product-data-sheet
NSYTRV952BC
SCREW TERMINAL, FEED THROUGH, 2 POINTS, LUG-CONNECTOR, 95MM², GREY
Schneider Electric
Characteristics
Main
Range Linergy
Product name Linergy TR
Product or component type Terminal block
Device short name TRV
Accessory / separate part category Connection accessory
Terminal block type Passthrough
Terminal block level 1
Mounting mode Clip-on
Nominal cross section 95 mm²
Length 114 mm
Colour Grey
Quantity per set Set of 10
Complementary
Width 40 mm
Height 86 mm
Connections - terminals 1 x lug: upstream (M12)
1 x screw terminal: downstream (M12)
Number of connections 2
Connection position Sideways
Number of measurement input 0
Cable cross section 25…95 mm², solid
35…95 mm², flexible without cable end
Tightening torque 25…30 N.m upstream
15…20 N.m downstream
Wire stripping length 29 mm
Tool type Connection: screwdriver
Disconnection: screwdriver
[Ue] rated operational voltage 1000 V conforming to EN/IEC 60947-7-1
600 V cURus
600 V CSA
[In] rated current 232 A conforming to EN/IEC 60947-7-1
230 A cURus
200 A CSA
Material Polyamide 6/6: insulating case
Copper alloy: connector and screw
Copper alloy: commoning link
Chromium-nickel steel: spring
Dielectric loss 0.01 at 1 MHz conforming to IEC 60250
0.01 at 1 MHz conforming to VDE 0303-T4
Dielectric constant 3.7 at 1 MHz
Resistivity 10000 MΩ.m conforming to IEC 60093
10000 MΩ.m conforming to VDE 0303-T30
Surface resistance 1000 GΩ conforming to IEC 60093
1000 GΩ conforming to VDE 0303-T30
Creep resistance 500 CTI (> 400 kB) conforming to IEC 60093
500 CTI (> 400 kB) conforming to VDE 0303-T30
Flame retardance V0, thickness0.8 mm conforming to UL 94
Range compatibility Prisma G
Prisma P
Prisma PH
Spacial
Product compatibility Spacial enclosures
Environment
Product certifications GL
CSA
cURus
EAC
Dielectric strength 1000 V conforming to IEC 60243-1
Ambient air temperature for operation -40…130 °C conforming to IEC 60216-1
-40…130 °C conforming to VDE 0304-T21
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 7 cm
Package 1 Length 27 cm
Package 1 Weight 296 g
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free plastic parts product
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 3
Contractual warranty
Warranty 18 months