Schneider-Electric
 
NSYTSA2429SE picture- web-product-data-sheet
NSYTSA2429SE
Cable passage IP65 w/o connectors, 29 entries.
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Quick entrance plate
Accessory / separate part category Cable management accessory
Device application Multi-purpose
Range compatibility PanelSeT PanelSeT S3D compact enclosure
PanelSeT PanelSeT CRN compact enclosure
PanelSeT PanelSeT S3CM control enclosure
PanelSeT PanelSeT SBM industrial box
Thalassa Thalassa PLA suitable enclosure
Thalassa Thalassa PHD suitable enclosure
Thalassa Thalassa PLM compact enclosure
Thalassa Thalassa PLS insulating modular box
PanelSeT PanelSeT S3HD compact enclosure
Device composition 1 fixing elements
1 plate
Quantity per set Set of 1
Complementary
Mounting support Body of enclosure
Cable gland plate
Material Polyamide
Fixing mode By fixing element
Total cable entry number 29
Cable entry number 29 x 3…6.5 mm
Height Real: 14 mm
Width Real: 146 mm
Cut-out: 112 mm
Fixing center: 130 mm
Depth Real : 58 mm
Cut-out : 36 mm
Fixing centre : 32 mm
Product weight 0.16 kg
Environment
IP degree of protection IP65
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 8.000 cm
Package 1 Length 17.000 cm
Package 1 Weight 148.000 g
Unit Type of Package 2 P12
Number of Units in Package 2 200
Package 2 Height 37.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 183.000 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months