This Application will be decommissioned as of January 7th 2025

NSYTSACRNA |
Schneider-Electric
 
NSYTSACRNA picture- web-product-data-sheet
NSYTSACRNA
Spacial CRN Insulated 223x105mm. RAL7035.
Schneider Electric
Characteristics
Main
Range Spacial
Product or component type Cable gland plate
Accessory / separate part category Cable management accessory
Application Multi-purpose
Range compatibility Spacial Spacial CRN
Mounting location Enclosure bottom
Cable gland type Knock-out
Cable entry 2 knock-outs Pg 11
2 knock-outs Pg 13.5
3 knock-outs Pg 16
2 knock-outs Pg 21/11
Device composition Fixing elements
1 plate
1 separated seal
Quantity per set Set of 1
Material Seal: polyethylene (PE) foam
Plate: ABS with 30 % fibre glass
Complementary
Colour Plate: grey (RAL 7035)
Number of cut-out Pre-marked hole
Height 105 mm
15 mm
Width 223 mm
Real: 230 mm
Depth 105 mm
Net weight 0.198 kg
Thickness 1 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 14.0 cm
Package 1 Length 23.0 cm
Package 1 Weight 198.0 g
Offer Sustainability
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months