This Application will be decommissioned as of January 7th 2025

NSYTSACRNC |
Schneider-Electric
 
NSYTSACRNC picture- web-product-data-sheet
NSYTSACRNC
PanelSeT CRN Insulated 360x163mm. RAL7035.
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Cable gland plate
Accessory / separate part category Cable management accessory
Application Multi-purpose
Range compatibility PanelSeT PanelSeT CRN
Mounting location Enclosure bottom
Cable gland type Knock-out
Cable entry 2 knock-outs Pg 11
2 knock-outs Pg 21/11
4 knock-outs Pg 13.5
5 knock-outs Pg 16
4 knock-outs Pg 29/16
2 knock-outs Pg 36/29
Device composition Fixing elements
1 plate
1 separated seal
Quantity per set Set of 1
Material Seal: polyethylene (PE) foam
Plate: ABS with 30 % fibre glass
Complementary
Colour Plate: grey (RAL 7035)
Number of cut-out Pre-marked hole
Height 163 mm
15 mm
Width 360 mm
Real: 380 mm
Depth 163 mm
Net weight 0.272 kg
Thickness 1 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 17.000 cm
Package 1 Length 38.000 cm
Package 1 Weight 272.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months