Schneider-Electric
 
NSYTSACRND picture- web-product-data-sheet
NSYTSACRND
PanelSeT CRN Insulated 460x163mm RAL7035.
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Cable gland plate
Accessory / separate part category Cable management accessory
Application Multi-purpose
Range compatibility PanelSeT PanelSeT CRN
Mounting location Enclosure bottom
Cable gland type Knock-out
Cable entry 2 knock-outs Pg 11
4 knock-outs Pg 29/16
2 knock-outs Pg 36/29
7 knock-outs Pg 13.5
7 knock-outs Pg 16
4 knock-outs Pg 21/11
Device composition Fixing elements
1 plate
1 separated seal
Quantity per set Set of 1
Material Seal: polyethylene (PE) foam
Plate: ABS with 30 % fibre glass
Complementary
Colour Plate: grey (RAL 7035)
Number of cut-out Pre-marked hole
Height 163 mm
15 mm
Width 460 mm
Real: 480 mm
Depth 163 mm
Product weight 0.342 kg
Thickness 1 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 21.0 cm
Package 1 Length 48.0 cm
Package 1 Weight 342.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months