This Application will be decommissioned as of January 7th 2025

NSYTSAKFL |
Schneider-Electric
 
NSYTSAKFL picture- web-product-data-sheet
NSYTSAKFL
Membrane for cable entrance FL21 with 12 entrances IP65
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Cable entry membrane
Accessory / separate part category Cable management accessory
Device application Multi-purpose
Range compatibility PanelSeT PanelSeT S3D compact enclosure
PanelSeT PanelSeT S3CM control enclosure
Device composition 1 membrane
Quantity per set Set of 1
Complementary
Mounting support Cable gland plate
Body of enclosure
Material PC (polycarbonate) reinforced with fibreglass
Fixing mode Clipped
By screws
Total cable entry number 12
Cable entry number 4 x 12 mm
4 x 12…20 mm
4 x 16…25 mm
Height 10 mm
Width 215 mm
Depth 85 mm
Colour Light grey (RAL 7035)
Net weight 0.15 kg
Environment
IP degree of protection IP65 conforming to IEC 60529
Flame retardance V1 conforming to UL 94
Ambient air temperature for operation -40…80 °C
Fire resistance 750 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 22.500 cm
Package 1 Width 8.500 cm
Package 1 Length 2.000 cm
Package 1 Weight 180.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 25
Package 2 Height 20.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.768 kg
Unit Type of Package 3 PAM
Number of Units in Package 3 350
Package 3 Height 50.000 cm
Package 3 Width 100.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 87.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No