Schneider-Electric
 
NSYTSAM6313SE picture- web-product-data-sheet
NSYTSAM6313SE
Cable passages IP65, round, M63, w/o connectors, 13 entries.
Schneider Electric
Characteristics
Main
Range Spacial
Product or component type Quick entrance plate
Accessory / separate part category Cable management accessory
Device application Multi-purpose
Range compatibility Spacial Spacial S3D compact enclosure
Spacial Spacial CRN compact enclosure
Spacial Spacial S3CM control enclosure
Spacial Spacial SBM industrial box
Thalassa Thalassa PLA suitable enclosure
Thalassa Thalassa PHD suitable enclosure
Thalassa Thalassa PLM compact enclosure
Thalassa Thalassa PLS insulating modular box
Spacial Spacial S3HD compact enclosure
Device composition 1 circular plate
Quantity per set Set of 10
Complementary
Mounting support Cable gland plate
Body of enclosure
Material Polyamide
Fixing mode Clipped
By screws
Total cable entry number 13
Cable entry number 1 x 6…10 mm
6 x 3.6…6.5 mm
6 x 3…5.5 mm
Height Real: 34 mm
Cable outer diameter 71 mm
63.5 mm
Product weight 0.7 kg
Environment
IP degree of protection IP65
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 30.0 cm
Package 1 Width 15.0 cm
Package 1 Length 8.0 cm
Package 1 Weight 700.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months