This Application will be decommissioned as of January 7th 2025

NSYTSPV450 |
Schneider-Electric
 
NSYTSPV450 picture- web-product-data-sheet
NSYTSPV450
Actassi - perforated roof plate
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Roof plate
Accessory / separate part type Top roof plate
Device application Electronic application
Colour Grey (RAL 7035)
Cable gland type With cut-out
Quantity per set Set of 1
Complementary
Device composition Fixing elements
1 plate
Mounting location On outside of the roof
Material Steel
Surface finish Epoxy-polyester powder
Fixing mode By screws
Product compatibility SF roof for Actassi plates
Width Fixing centers: 420 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 45.0 cm
Package 1 Length 43.5 cm
Package 1 Weight 1.94 kg
Offer Sustainability
SCIP Number 67feaae3-1a02-4290-bfbd-a29ec2a78217
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months