Schneider-Electric
 
NSYTT6CRN picture- web-product-data-sheet
NSYTT6CRN
Triangular lock insert 6,5mm. For PanelSeT CRN and Thalassa PLM encl.
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Lock insert
Complementary
Accessory / separate part category Locking accessory
Accessory / separate part type Insert for lock
Device application Multi-purpose
Mounting support Direct mounting on standard lock
Range compatibility PanelSeT PanelSeT CRN
Device composition 1 shape insert
Quantity per set Set of 1
Lock type Lock 6.5 mm triangular insert
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 14.000 cm
Package 1 Length 8.000 cm
Package 1 Weight 86.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number B275ac6d-38de-4397-a911-e79c04976382
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months