This Application will be decommissioned as of January 7th 2025

NSYTT6ME |
Schneider-Electric
 
NSYTT6ME picture- web-product-data-sheet
NSYTT6ME
Universal enclosures accessory, Insert for retractable handle, 6.5 mm triangular lock
Schneider Electric
Characteristics
Main
Range Thalassa
Spacial
Product or component type Lock insert
Complementary
Accessory / separate part category Locking accessory
Accessory / separate part type Insert for lock
Device application Multi-purpose
Mounting support Direct mounting on handle
Range compatibility Spacial Spacial SMX
Spacial Spacial SFX
Device composition 1 shape insert
Quantity per set Set of 1
Material Enclosure: stainless steel
Lock type Lock 6.5 mm triangle insert
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 11 cm
Package 1 Length 11 cm
Package 1 Weight 120 g
Offer Sustainability
SCIP Number B275ac6d-38de-4397-a911-e79c04976382
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months