This Application will be decommissioned as of January 7th 2025

NSYTT6PL |
Schneider-Electric
 
NSYTT6PL picture- web-product-data-sheet
NSYTT6PL
6,5triang insert for large rectangular escucheon of PLM 108 and PL
Schneider Electric
Characteristics
Main
Range Thalassa
Product or component type Handle
Complementary
Accessory / separate part category Locking accessory
Accessory / separate part type Handle 4 point lock
Device application Multi-purpose
Mounting support Direct mounting on door
Range compatibility Thalassa Thalassa PLM
Device composition 1 shape insert
1 handle with lock
Lock type Lock 6.5 mm triangle insert
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 10 cm
Package 1 Length 10 cm
Package 1 Weight 50 g
Offer Sustainability
SCIP Number B275ac6d-38de-4397-a911-e79c04976382
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months