Schneider-Electric
 
NSYTT7CRN picture- web-product-data-sheet
NSYTT7CRN
Triangular lock insert 7mm, chromed. For Spacial CRN and Thalassa PLM enclosures
Schneider Electric
Characteristics
Main
Range Spacial
Product or component type Lock insert
Complementary
Accessory / separate part category Locking accessory
Accessory / separate part type Insert for lock
Device application Multi-purpose
Mounting support Direct mounting on standard lock
Range compatibility Spacial Spacial CRN
Device composition 1 shape insert
Quantity per set Set of 1
Lock type Lock 7 mm triangular insert
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 6 cm
Package 1 Length 16 cm
Package 1 Weight 86 g
Offer Sustainability
SCIP Number B275ac6d-38de-4397-a911-e79c04976382
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months