Schneider-Electric
 
NSYTTG50 picture- web-product-data-sheet
NSYTTG50
Telescopic rails, PanelSeT SFN, PanelSeT SF, PanelSeT SM, for electrical enclosure W600/800 D500mm, steel
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Installation accessory
Product or component type Telescopic rail
Application Multi-purpose
For enclosure nominal dimensions -
Mounting support Direct to the structure
40 mm cross rails
Range compatibility PanelSeT PanelSeT SF
PanelSeT PanelSeT SM
Device composition Fixing elements
2 telescopic rails
Quantity per set Set of 1
Complementary
Material Steel
Surface finish Zinc coated
Permanent permissible load 25 kg evenly distributed
Depth Nominal : 500 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 53.000 cm
Package 1 Width 16.500 cm
Package 1 Length 3.000 cm
Package 1 Weight 1.256 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 9
Contractual warranty
Warranty 18 months