Schneider-Electric
 
NSYTUP7032 picture- web-product-data-sheet
NSYTUP7032
Paint for touching up with a brush. Colour RAL 7032. Air drying
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Enclosure accessory
Product or component type Paint
Range compatibility Spacial Spacial S3D
Spacial Spacial CRN
Application Multi-purpose
Complementary
Colour Grey (RAL 7032)
Type of paint Air-drying
Touch-up
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 12.0 cm
Package 1 Length 20.0 cm
Package 1 Weight 40.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months