This Application will be decommissioned as of January 7th 2025

NSYTUP7035 |
Schneider-Electric
 
NSYTUP7035 picture- web-product-data-sheet
NSYTUP7035
Paint for touching up with a brush. Colour RAL 7035. Air drying
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Paint
Range compatibility PanelSeT PanelSeT S3D
PanelSeT PanelSeT CRN
Application Multi-purpose
Complementary
Colour Grey (RAL 7035)
Type of paint Touch-up
Air-drying
Expiration date 10 years after Fabrication
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 8.000 cm
Package 1 Length 14.000 cm
Package 1 Weight 30.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months