Schneider-Electric
 
NSYTVR10 picture- web-product-data-sheet
NSYTVR10
Vertical uprights height 1000mm. zinc-coated steel. Supply: 2 standard uprights.
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Mounting accessory
Product or component type Technical upright
Enclosure nominal dimensions - H: 1000 mm
Range compatibility PanelSeT PanelSeT SF
PanelSeT PanelSeT SM
Complementary
Height Nominal: 1000 mm
Real: 875 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 6.000 cm
Package 1 Length 88.000 cm
Package 1 Weight 2.650 kg
Unit Type of Package 2 P12
Number of Units in Package 2 160
Package 2 Height 100.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 436.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 21
Contractual warranty
Warranty 18 months