This Application will be decommissioned as of January 7th 2025

NSYTVR125 |
Schneider-Electric
 
NSYTVR125 picture- web-product-data-sheet
NSYTVR125
Vertical uprights height 1250mm. zinc-coated steel. Supply: 2 standard uprights.
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Mounting accessory
Product or component type Technical upright
Device application Multi-purpose
Enclosure nominal dimensions - H: 1250 mm
Mounting support Direct fixing on the rear inserts
Step slide
Range compatibility Thalassa Thalassa PLA
Device composition 2 upright
Material Steel
Complementary
Surface finish Zinc coated
Fixing mode Bosses inserts - screw type M8 - rear of enclosure location
Adjustment Adjustable in depth every 25 mm with caged nuts
Adjustable in height every 2.5 mm with quarter-turn nuts
Height Nominal: 1250 mm
Real: 1125 mm
Width 45 mm
Depth 34 mm
Thickness 2 mm
Cut-out dimensions 11 x 13 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 6.000 cm
Package 1 Length 113.000 cm
Package 1 Weight 3.410 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 160
Package 2 Height 100.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 559.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 24
Contractual warranty
Warranty 18 months