This Application will be decommissioned as of January 7th 2025

NSYTVR18 |
Schneider-Electric
 
NSYTVR18 picture- web-product-data-sheet
NSYTVR18
Set of 2 heavy duty vertical rails for fixing of chassis and cross rails-1800 mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Mounting accessory
Product or component type Technical upright
Device application Multi-purpose
Enclosure nominal dimensions - H: 1800 mm
Mounting support Mounting plate fixing bracket
Upright fixing bracket
Range compatibility PanelSeT PanelSeT SF
PanelSeT PanelSeT SM
PanelSeT PanelSeT SFX
PanelSeT PanelSeT SMX
Device composition 2 upright
Quantity per set Set of 1
Material Steel
Complementary
Surface finish Zinc coated
Adjustment Adjustable in depth every 25 mm with caged nuts
Adjustable in height every 2.5 mm with quarter-turn nuts
Height 1800 mm
Real: 1675 mm
Width 45 mm
Depth 34 mm
Thickness 2 mm
Cut-out dimensions 13 x 11 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 6.000 cm
Package 1 Length 168.000 cm
Package 1 Weight 4.982 kg
Unit Type of Package 2 P2M
Number of Units in Package 2 80
Package 2 Height 42.000 cm
Package 2 Width 120.000 cm
Package 2 Length 200.000 cm
Package 2 Weight 442.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 35
Contractual warranty
Warranty 18 months