This Application will be decommissioned as of January 7th 2025

NSYTX2515 |
Schneider-Electric
 
NSYTX2515 picture- web-product-data-sheet
NSYTX2515
Stainless canopy 304L, Scotch Brite® finish. for WM enclosure W250xD150mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Canopy
Application Multi-purpose
Range compatibility PanelSeT PanelSeT S3X
For enclosure nominal dimensions -
Mounting location On top of enclosure
Device composition 1 canopy
Fixing elements
Complementary
Quantity per set Set of 1
Material Stainless steel 304L
Surface finish Scotch-Brite® brushed
Fixing mode By fixing element
Height 51 mm
Width 255 mm
Depth 183 mm
Thickness 1 mm
Net weight 0.88 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.000 cm
Package 1 Width 20.000 cm
Package 1 Length 27.000 cm
Package 1 Weight 880.000 g
Unit Type of Package 2 PAM
Number of Units in Package 2 60
Package 2 Height 43.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 65.800 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months