This Application will be decommissioned as of January 7th 2025

NSYUCC360 |
Schneider-Electric
 
NSYUCC360 picture- web-product-data-sheet
NSYUCC360
Half open coupling frame length290mm for 36cm faces of PLS box
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Coupling accessory
Product or component type Partial-opening coupling frame
Anwendung Multi-purpose
Mounting location Side coupling of 2 modular boxes
Range compatibility Thalassa PLS insulating modular box
Enclosure nominal dimensions -
Device composition 1 frame
Quantity per set Set of 10
Complementary
Height 240 mm
Width Opening: 290 mm
Depth 121 mm
IP degree of protection IP44
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 11.000 cm
Package 1 Length 31.500 cm
Package 1 Weight 218.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 12.000 cm
Package 2 Width 25.000 cm
Package 2 Length 34.000 cm
Package 2 Weight 2.180 kg
Unit Type of Package 3 PAM
Number of Units in Package 3 360
Package 3 Height 61.000 cm
Package 3 Width 100.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 91.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number A18cb304-12b9-4d34-8ea6-7f2f757726a8
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months