Schneider-Electric
 
NSYUM27270 picture- web-product-data-sheet
NSYUM27270
Coupling frame length200mm for 27cm faces of PLS box- IP65
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Coupling accessory
Product or component type Full-opening coupling frame
Anwendung Multi-purpose
Mounting location Side coupling of 2 modular boxes
Range compatibility Thalassa PLS insulating modular box
Enclosure nominal dimensions -
Device composition 1 frame
Gasket
Quantity per set Set of 10
Complementary
Height 5 mm
Width Opening: 200 mm
Depth 230 mm
IP degree of protection IP65
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 14.000 cm
Package 1 Length 23.000 cm
Package 1 Weight 191.000 g
Unit Type of Package 2 PAM
Number of Units in Package 2 600
Package 2 Height 105.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 110.000 kg
Offer Sustainability
SCIP Number A18cb304-12b9-4d34-8ea6-7f2f757726a8
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months