Schneider-Electric
 
NSYUR60 picture- web-product-data-sheet
NSYUR60
UR connectors 130x55 for symmetric C-shaped rails. Supply: 20 units.
Schneider Electric
Characteristics
Main
Category Mounting accessory
Product or component type Connector
Range compatibility PanelSeT CRN
PanelSeT S3D
PanelSeT S3CM
Application Multi-purpose
Nominal dimensions of the housing -
Mounting location Between C60 rails
Device composition 1 connector
Quantity per set Set of 20
Material Steel
Complementary
Surface finish Zinc coated
Fixing mode By fixing element
Length 130 mm
Width 55 mm
Thickness 3 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.2 cm
Package 1 Width 8.2 cm
Package 1 Length 17.5 cm
Package 1 Weight 150 g
Contractual warranty
Warranty 18 months