Schneider-Electric
 
NSYUT40 picture- web-product-data-sheet
NSYUT40
UT connectors 60x80 for C-shaped rails. Supply: 20 units.
Schneider Electric
Characteristics
Main
Category Mounting accessory
Product or component type Connector
Range compatibility PanelSeT CRN
PanelSeT S3D
PanelSeT S3CM
Application Multi-purpose
Nominal dimensions of the housing -
Mounting location Between C40 rails
Device composition 1 connector
Quantity per set Set of 20
Material Steel
Complementary
Surface finish Zinc coated
Fixing mode By fixing element
Length 80 mm
Width 60 mm
Thickness 2 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 8.0 cm
Package 1 Length 11.8 cm
Package 1 Weight 75.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 20
Package 2 Height 6.0 cm
Package 2 Width 8.0 cm
Package 2 Length 11.8 cm
Package 2 Weight 1.5 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months