This Application will be decommissioned as of January 7th 2025

NSYUTA42 |
Schneider-Electric
 
NSYUTA42 picture- web-product-data-sheet
NSYUTA42
UTA connectors 40x20 for C-shaped rails, C20 and C40 types. Supply: 20 units.
Schneider Electric
Characteristics
Main
Category Mounting accessory
Product or component type Connector
Range compatibility PanelSeT CRN
PanelSeT S3D
PanelSeT S3CM
Application Multi-purpose
Nominal dimensions of the housing -
Mounting location Between C20 and C40 rails
Device composition 1 connector
Quantity per set Set of 20
Material Steel
Complementary
Surface finish Zinc coated
Fixing mode By fixing element
Length 72.5 mm
Height 8 mm
Width 21.3 mm
Thickness 2 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6 cm
Package 1 Width 11.8 cm
Package 1 Length 8 cm
Package 1 Weight 29 g
Contractual warranty
Warranty 18 months