This Application will be decommissioned as of January 7th 2025

NSYUVPLA |
Schneider-Electric
 
NSYUVPLA picture- web-product-data-sheet
NSYUVPLA
Vertical coupling kit for PLA ip55 COUPLING
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Coupling accessory
Product or component type Coupling kit
Anwendung Multi-purpose
Mounting location Vertical coupling of 2 enclosures
Range compatibility Thalassa PLA suitable enclosure
Device composition 1 coupling kit
Fixing elements
Adhesive seal
Complementary
IP degree of protection IP55
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 20.500 cm
Package 1 Length 20.200 cm
Package 1 Weight 364.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 1341ad4e-77b9-40e3-bab0-32043fbc5959
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months