Schneider-Electric
 
NSYVA2710MA picture- web-product-data-sheet
NSYVA2710MA
Plastic window with hinged transparent cover, L78xW200xD25mm.
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Installation accessory
Product or component type Window
Application Multi-purpose
For enclosure nominal dimensions -
Range compatibility Thalassa Thalassa PLA
Thalassa Thalassa PLM
PanelSeT PanelSeT S3D
PanelSeT PanelSeT CRN
Thalassa Thalassa PLS
Accessory / separate part destination For modular device
Mounting location Installation on door or panel
Device composition 1 complete window
Material Transparent polycarbonate
Lock type Lock without key
Possibility to seal it
Total number of 18 mm modules 10
Complementary
Height 78 mm
Width 200 mm
Depth 25 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 7.500 cm
Package 1 Length 20.000 cm
Package 1 Weight 134.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 50
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 7.351 kg
Unit Type of Package 3 P12
Number of Units in Package 3 200
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 41.404 kg
Offer Sustainability
SCIP Number 86c971db-94b7-45f1-bdf1-8c503ea9309d
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months