This Application will be decommissioned as of January 7th 2025

NSYVA2716M |
Schneider-Electric
 
NSYVA2716M picture- web-product-data-sheet
NSYVA2716M
Plastic window with hinged transparent cover, L195xW165xD13mm.
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Installation accessory
Product or component type Window
Application Multi-purpose
For enclosure nominal dimensions -
Range compatibility Thalassa Thalassa PLA
Thalassa Thalassa PLM
PanelSeT PanelSeT S3D
PanelSeT PanelSeT CRN
Thalassa Thalassa PLS
Accessory / separate part destination For modular device
Mounting location Installation on door or panel
Device composition 1 complete window
Material Transparent polycarbonate
Lock type Lock without key
Possibility to seal it
Total number of 18 mm modules 16
Complementary
Height 195 mm
Width 165 mm
Depth 13 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 22.000 cm
Package 1 Length 24.000 cm
Package 1 Weight 152.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 86c971db-94b7-45f1-bdf1-8c503ea9309d
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months