Schneider-Electric
 
NSYVD2M10U5 picture- web-product-data-sheet
NSYVD2M10U5
Wall rack VDM 10U 2 bodies D480
Schneider Electric
Characteristics
Main
Range Spacial
Product name Spacial VDM
Application Electronic application
Product or component type Compact enclosure
Body type 2-body
Rack type Fixed
Enclosure nominal height 500 mm
Enclosure nominal width 600 mm
Enclosure nominal depth 480 mm
Installation accessory type Wall-mounting
Product destination Electronics and networks
Device composition 1 rear part: inside the enclosure
2 cable gland plate: top and bottom of rear
1 19" fixed rack: 65 mm back from the front panel
1 body
1 door with lock
Complementary
Door type Glazed
Number of doors Front face: 1 door(s)
Door opening side Reversible (120 °)
Lock type 3 mm double-bar lock
Type of gland plate Standard
Number of units 19" 10
Accessibility for operation Front body and front rear
Removable parts Door by hinges
Body by fixing element
Rack
Material Enclosure: steel
19" fixed rack: galvanised steel
Surface finish Enclosure: epoxy-polyester powder
Colour Enclosure: grey (RAL 7035)
Standards IEC 62208
Product weight 28.6 kg
Width 600 mm
Height 500 mm
Depth 480 mm
Environment
IP degree of protection IP66 conforming to IEC 60529
IK degree of protection IK08 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 52.0 cm
Package 1 Width 53.0 cm
Package 1 Length 62.0 cm
Package 1 Weight 28.6 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 9
Package 2 Height 176.0 cm
Package 2 Width 100.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 289.0 kg
Offer Sustainability
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months