Schneider-Electric
 
NSYVDM16U4P picture- web-product-data-sheet
NSYVDM16U4P
Wall rack VDM 16U swi chass D400
Schneider Electric
Characteristics
Overview
Presentation NEMA 12/IP66 rated assembled enclosure for OT, IT and networking applications. Form factor to easily install on the wall. Configurable to work as a ventilated enclosure with the addition of IP54 Climasys ventilation components. Ventilation system not included
Lead time Usually Ships within 4 Weeks
Main
Range Spacial
Product name Spacial VDM
Application Electronic application
Product or component type Compact enclosure
Body type 1-body
Rack type Swing
Enclosure nominal height 800 mm
Enclosure nominal width 600 mm
Enclosure nominal depth 250 mm
Installation accessory type Wall-mounting
Product destination Electronics and networks
Device composition 1 cable gland plate: bottom
2 lock: 19" swing rack
1 body
1 door with lock
1 19" swing rack
Complementary
Door type Glazed
Number of doors Front face: 1 door(s)
Door opening side Reversible (120 °)
Lock type 3 points lock, 3 mm double-bar
Type of gland plate Standard
Number of units 19" 16
Accessibility for operation Front
Removable parts Door by hinges
Rack by fixing element
Material Enclosure and 19" rack: steel
Surface finish Enclosure and 19" rack: epoxy-polyester powder
Colour Enclosure and 19" rack: grey (RAL 7035)
Standards IEC 62208
Net weight 34.5 kg
Width 600 mm
Height 800 mm
Depth 250 mm
Environment
IP degree of protection IP66 conforming to IEC 60529
IK degree of protection IK08 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 95.0 cm
Package 1 Width 120.0 cm
Package 1 Length 80.0 cm
Package 1 Weight 59.0 kg
Offer Sustainability
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months