Schneider-Electric
 
NSYVDM16UP picture- web-product-data-sheet
NSYVDM16UP
19" swing chassis 16U PanelSeT
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Mounting accessory
Product or component type 19" rack
Application Multi-purpose
Electronic application
For enclosure nominal dimensions - H: 800 mm W: 600 mm D: 200 mm
- H: 800 mm W: 600 mm D: 250 mm
- H: 800 mm W: 600 mm D: 300 mm
- H: 800 mm W: 600 mm D: 400 mm
Rack type Swing
Mounting location Front of enclosure
Range compatibility PanelSeT PanelSeT S3D
PanelSeT PanelSeT S3X
PanelSeT PanelSeT VDM
PanelSeT PanelSeT CRN
PanelSeT PanelSeT CRNG
Device composition Fixing elements
1 19" swing chassis
2 lock
Number of units 19" 16
Complementary
Material Chassis: steel
Enclosure/cubicle description Wall-mounted enclosure
Surface finish Epoxy-polyester powder
Lock type Lock with 3 mm double bar insert
Fixing mode By fixing element
Colour Grey (RAL 7035)
Permanent permissible load 3 kg per unit
Opening of the 19" racks Reversible 120 °
Height Nominal: 800 mm
Width Nominal: 600 mm
Depth 130 mm
Net weight 6.44 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.000 cm
Package 1 Width 62.000 cm
Package 1 Length 76.000 cm
Package 1 Weight 6.440 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 16
Package 2 Height 117.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 116.000 kg
Offer Sustainability
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months