This Application will be decommissioned as of January 7th 2025

NSYVDM17UF |
Schneider-Electric
 
NSYVDM17UF picture- web-product-data-sheet
NSYVDM17UF
19" fixed chassis 17U PanelSeT
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Mounting accessory
Product or component type 19" rack
Application Multi-purpose
Electronic application
For enclosure nominal dimensions - H: 800 mm W: 600 mm D: 200 mm
- H: 800 mm W: 600 mm D: 250 mm
- H: 800 mm W: 600 mm D: 300 mm
- H: 800 mm W: 600 mm D: 400 mm
Rack type Fixed
Mounting location Front of enclosure
Step slide
Range compatibility PanelSeT PanelSeT S3D
PanelSeT PanelSeT S3X
PanelSeT PanelSeT VDM
PanelSeT PanelSeT CRN
PanelSeT PanelSeT CRNG
Device composition Fixing elements
2 19" uprights
Number of units 19" 17
Complementary
Material Galvanised steel
Enclosure/cubicle description Wall-mounted enclosure
Fixing mode By fixing element
Adjustment Adjustable in depth, pitch 12.5 mm, on the step slide
Colour Grey (RAL 7035)
Permanent permissible load 3 kg per unit
Height Nominal: 800 mm
Width Nominal: 600 mm
Depth 830 mm
Thickness 2 mm
Net weight 4.72 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 10.500 cm
Package 1 Length 82.500 cm
Package 1 Weight 4.724 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 100
Package 2 Height 83.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 485.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months