Schneider-Electric
 
NSYVDM21UF picture- web-product-data-sheet
NSYVDM21UF
19" fixed chassis 21U PanelSeT
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Mounting accessory
Product or component type 19" rack
Application Multi-purpose
Electronic application
For enclosure nominal dimensions - H: 1000 mm W: 600 mm D: 250 mm
- H: 1000 mm W: 600 mm D: 400 mm
Rack type Fixed
Mounting location Step slide
Front of enclosure
Range compatibility PanelSeT PanelSeT S3D
PanelSeT PanelSeT S3X
PanelSeT PanelSeT VDM
PanelSeT PanelSeT CRN
PanelSeT PanelSeT CRNG
Device composition Fixing elements
2 19" uprights
Number of units 19" 21
Complementary
Material Galvanised steel
Enclosure/cubicle description Wall-mounted enclosure
Fixing mode By fixing element
Adjustment Adjustable in depth, pitch 12.5 mm, on the step slide
Colour Grey (RAL 7035)
Permanent permissible load 3 kg per unit
Height Nominal: 1000 mm
Width Nominal: 600 mm
Depth 70 mm
Thickness 2 mm
Net weight 5.7 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 11.000 cm
Package 1 Length 100.500 cm
Package 1 Weight 5.700 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 50
Package 2 Height 45.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 303.200 kg
Offer Sustainability
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months