Schneider-Electric
 
NSYVDM25U8P picture- web-product-data-sheet
NSYVDM25U8P
19" swing chass 25U W800 PanelSeT
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Mounting accessory
Product or component type 19" rack
Application Multi-purpose
Electronic application
For enclosure nominal dimensions - H: 1200 mm W: 800 mm D: 300 mm
- H: 1200 mm W: 800 mm D: 400 mm
Rack type Swing
Mounting location Front of enclosure
Range compatibility PanelSeT PanelSeT S3D
PanelSeT PanelSeT S3X
PanelSeT PanelSeT CRN
PanelSeT PanelSeT CRNG
Device composition Fixing elements
1 19" swing chassis
2 lock
Number of units 19" 25
Complementary
Material Chassis: steel
Enclosure/cubicle description Wall-mounted enclosure
Surface finish Epoxy-polyester powder
Lock type Lock with 3 mm double bar insert
Fixing mode By fixing element
Colour Grey (RAL 7035)
Permanent permissible load 3 kg per unit
Opening of the 19" racks Reversible 120 °
Height Nominal: 1200 mm
Width Nominal: 800 mm
Depth 140 mm
Product weight 12.76 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.000 cm
Package 1 Width 80.000 cm
Package 1 Length 111.500 cm
Package 1 Weight 12.780 kg
Unit Type of Package 2 P12
Number of Units in Package 2 4
Package 2 Height 90.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 63.120 kg
Offer Sustainability
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months