Schneider-Electric
 
NSYVDM7UP picture- web-product-data-sheet
NSYVDM7UP
19" swing chassis 7U Spacial
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Mounting accessory
Product or component type 19" rack
Application Multi-purpose
Electronic application
For enclosure nominal dimensions - H: 400 mm W: 600 mm D: 200 mm
- H: 400 mm W: 600 mm D: 250 mm
Rack type Swing
Mounting location Front of enclosure
Range compatibility Spacial Spacial S3D
Spacial Spacial S3X
Spacial Spacial VDM
Spacial Spacial CRN
Device composition Fixing elements
1 19" swing chassis
2 lock
Number of units 19" 7
Complementary
Material Chassis: steel
Enclosure/cubicle description Wall-mounted enclosure
Surface finish Epoxy-polyester powder
Lock type Lock with 3 mm double bar insert
Fixing mode By fixing element
Colour Grey (RAL 7035)
Permanent permissible load 3 kg per unit
Opening of the 19" racks Reversible 120 °
Height Nominal: 400 mm
Width Nominal: 600 mm
Depth 120 mm
Net weight 5.24 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 60 cm
Package 1 Width 39 cm
Package 1 Length 12 cm
Package 1 Weight 5.24 kg
Offer Sustainability
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months