Schneider-Electric
 
NSYVPLA12MG picture- web-product-data-sheet
NSYVPLA12MG
Handle locking and rods for PLA height 1250 - Ral 7035
Schneider Electric
Characteristics
Main
Range Thalassa
Product or component type Locking kit
Complementary
Accessory / separate part category Locking accessory
Accessory / separate part type Locking system
Device application Multi-purpose
Mounting support Direct mounting on door
Range compatibility Thalassa Thalassa PLA
Device composition 1 shape insert
1 cam
1 handle
1 locking bar
1 fixing elements
Material Handle: polyamide
Shape insert: zamak
Lock type 4 points lock, 5 mm double-bar
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.000 cm
Package 1 Width 8.000 cm
Package 1 Length 126.000 cm
Package 1 Weight 836.000 g
Unit Type of Package 2 PAL
Number of Units in Package 2 10
Package 2 Height 29.000 cm
Package 2 Width 37.500 cm
Package 2 Length 120.000 cm
Package 2 Weight 8.360 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 1341ad4e-77b9-40e3-bab0-32043fbc5959
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No