This Application will be decommissioned as of January 7th 2025

NSYVPLA5G |
Schneider-Electric
 
NSYVPLA5G picture- web-product-data-sheet
NSYVPLA5G
Locking and rods for PLA height 500 - Ral 7035
Schneider Electric
Characteristics
Main
Range Thalassa
Product or component type Locking kit
Complementary
Accessory / separate part category Locking accessory
Accessory / separate part type Locking system
Device application Multi-purpose
Mounting support Direct mounting on door
Range compatibility Thalassa Thalassa PLA
Device composition 1 shape insert
1 cam
1 locking bar
1 fixing elements
1 escutcheon
Material Escutcheon: polyamide
Shape insert: zamak
Lock type 2 points lock, 5 mm double-bar
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 56 cm
Package 1 Width 8 cm
Package 1 Length 8 cm
Package 1 Weight 418 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration