This Application will be decommissioned as of January 7th 2025

NSYVPLA7G |
Schneider-Electric
 
NSYVPLA7G picture- web-product-data-sheet
NSYVPLA7G
Locking and rods for PLA height 750 - Ral 7035
Schneider Electric
Characteristics
Main
Range Thalassa
Product or component type Locking kit
Complementary
Accessory / separate part category Locking accessory
Accessory / separate part type Locking system
Device application Multi-purpose
Mounting support Direct mounting on door
Range compatibility Thalassa Thalassa PLA
Device composition 1 shape insert
1 cam
1 locking bar
1 fixing elements
1 escutcheon
Material Escutcheon: polyamide
Shape insert: zamak
Lock type 2 points lock, 5 mm double-bar
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 76 cm
Package 1 Width 8 cm
Package 1 Length 8 cm
Package 1 Weight 493 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile