This Application will be decommissioned as of January 7th 2025

NSYWMK44 |
Schneider-Electric
 
NSYWMK44 picture- web-product-data-sheet
NSYWMK44
Floor stand kit for Spacial S3D Depth 400 x Height 450 mm Colour RAL7035
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Mounting accessory
Product or component type Floor-standing kit
Device application Multi-purpose
Enclosure nominal dimensions -
Mounting location Floor stand
Range compatibility Spacial Spacial S3DC
Application market Only US market
Device composition Fixing elements
2 platform leg
Quantity per set Set of 1
Complementary
Material Steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Fixing mode By fixing element - screw type M8 - on mounting holes location
Permanent permissible load 250 kg
Height 450 mm
Width 377 mm
Depth 233 mm
Thickness Side: 2.5 mm
Base: 3 mm
Net weight 18.46 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 42.2 cm
Package 1 Width 48.0 cm
Package 1 Length 45.7 cm
Package 1 Weight 18.46 kg
Offer Sustainability
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months