Schneider-Electric
 
NSYZD5300G picture- web-product-data-sheet
NSYZD5300G
Polyester plinth for DIN floor-standing enclosure W465 mm - IP43 - grey RAL 7035
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Enclosure accessory
Product or component type Plinth
Nominal dimensions of the housing -
Device composition 1 front panel
1 rear panel
4 upright
Range compatibility Thalassa Thalassa PLD
Complementary
Fixing mode By screws - on side parts location
Material Polyester reinforced with fibreglass
Colour Light grey (RAL 7035)
Height 900 mm
Width 465 mm
Depth 310 mm
Environment
IP degree of protection IP43
IK degree of protection IK10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 94 cm
Package 1 Width 10.5 cm
Package 1 Length 84.1 cm
Package 1 Weight 15.012 kg
Offer Sustainability
SCIP Number 1341ad4e-77b9-40e3-bab0-32043fbc5959
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile