Schneider-Electric
 
NSYZNPLA103G picture- web-product-data-sheet
NSYZNPLA103G
60mm polyester plinth for vers.PLA or PLAT W1000xD320 mm
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Enclosure accessory
Product or component type Plinth
Application Multi-purpose
Nominal dimensions of the housing -
Device composition Fixing elements
1 plinth
Range compatibility Thalassa Thalassa PLA
Complementary
Fixing mode Screwed - bottom of enclosure location
By fixing element - on floor location
Colour Plinth: grey (RAL 7035)
Height 60 mm
Depth 1020 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.500 cm
Package 1 Width 31.500 cm
Package 1 Length 104.500 cm
Package 1 Weight 5.682 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 40
Package 2 Height 117.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 240.000 kg
Offer Sustainability
SCIP Number 1341ad4e-77b9-40e3-bab0-32043fbc5959
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations