Schneider-Electric
 
NSYZZ2104G picture- web-product-data-sheet
NSYZZ2104G
Polyester glassreinf. plinth for encl PLAZ(T)104 front opening IP44-IK10 RAL7035
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Enclosure accessory
Product or component type Plinth
Application Multi-purpose
Nominal dimensions of the housing -
Device composition Fixing elements
2 front panel
2 side part
Range compatibility Thalassa Thalassa PLA
Complementary
Fixing mode By screws - on side parts location
Colour Plinth: grey (RAL 7035)
Height 200 mm
Width 1035 mm
Depth 410 mm
Environment
IP degree of protection IP44
IK degree of protection IK10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.500 cm
Package 1 Width 41.000 cm
Package 1 Length 103.000 cm
Package 1 Weight 8.689 kg
Unit Type of Package 2 P12
Number of Units in Package 2 5
Package 2 Height 45.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 55.445 kg
Offer Sustainability
SCIP Number 1341ad4e-77b9-40e3-bab0-32043fbc5959
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations